Industrial
Parker Canada has been supplying cylinders to the automotive industry for over 50 years. From metal forming and stamping, to engine machining and vehicle assembly, Parker cylinders have been the benchmark that the industry has relied on. The Parker GEN II 2H and 2HD cylinders incorporate the latest designs for improvements in seal, piston, bearing, and options that take integration and performance to the next level.
Automotive and Industrial Machinery
Machines need speed to perform their functions. Just as important is decelerating the mass and the cylinder. Parker's stepped cushion design with floating bushing ensures optimal performance and smooth machine operation which reduces shock and extends the cylinder and machine service life.
The Parker Gen II cylinder utilizes the threaded "Jewel" gland, which contains the revolutionary TS2000 tri-lip polyurethane rod seal. Newly added is a tough high strength polyurethane double lip rod wiper seal. The combination of this one/two performance seal system ensures long cylinder life in all applications and high machine performance.
Parker has the tools to significantly reduce your design time. Parker's online cylinder configurator has multiple CAD file types available, such as Inventor, STP, and IGES. Cylinder model numbers are easy to create using the drop down menus. Parker offers many tools and engineering assistance to support superior machine design. Please call us or chat with us online to connect with our Technical Support team.
Canada Headquarters
160 Chisholm Drive
Milton, ON L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com