Selecting the correct filter media is critical to performance of your collector and your filter life.
-Clean air for employees
-Emissions/Environmental concerns
-Energy savings
-Filter life
-Standard and regulation compliance
-A particularly difficult application and the dust is unique
Understanding what your goals are helps determine the appropriate filter for your application.
It’s helpful to think about filter media in a layered approach. There is a base layer of media which is often sufficient for a variety of applications. From that base, a range of treatments can be added to the media fibers or to the surface to modify the filter performance.
We can help you sort through the critical factors to determine which media will best meet your specific goals for filtration and dust collection.
Our unique advantage is that we design, manufacture, and sell nearly every aspect of the industrial filtration system to meet your specific needs. Our goal is to provide you with a complete filtration solution. Clean air. It’s what we do.
We engineer proprietary medias that set the bar for quality and performance, BHA® Preveil, Protura® nanofiber, and SB Nano, all delivering specific benefits for your facility's needs.
- Preveil ePTFE is a microporous "skin" layer laminated to traditional filtration media that provides a web of overlapping fibrous strands, air passages smaller than particulate, an extremely porous filter surface, a more complete bag cleaning, a PTFE derivative that yields a slick surface, and needs less energy than usual.
- Protura is a proven nanofiber treatment that provides an ultra-thin weblike coating delivering many benefits such as superior surface loading, capture of highly-respirable, submicron particles, and strengthens pleats to ensure they keep delivering lower pressure drop and improved pulse cleaning.
- SB Nano is a 100% synthetic base media with a proprietary nanofiber layer applied to the collection surface that provides higher efficiency, greater resistance to moisture in the air stream, longer filter life, and superior durability.