Subsea Hoses | Parker Hannifin
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Specifically Designed for Oil & Gas

Parker designed its High Resistance Collapse (HCR) hoses with a stainless inner carcass that provides industry leading collapse strength needed in deep water applications.

High Pressure Subsea Hydraulic Hose Assemblies

Parflex produces so many products for the oil and gas market it’s difficult to highlight just a few. With over 30 years of experience of producing thermoplastic hose for oil and natural gas applications, we've produced over 750,000 feet of bundles and over 40 million feet of pilot hose for rigs. Below are some of the products that are changing the industry through new innovations and solution driven design.

Designed for deep, subsea gas and oil extraction, Nautilus20 offers an unprecedented (1,379 bar) working pressure that allows offshore oil and gas companies to overcome the constraints of 15,000 psi (1,000 bar) hoses. Nautilus20 hose has a high collapse resistance of more than 7200 psi (500 bar).
Parker 20,000 psi Nautilus20™ Umbilical Hose
HCR hose combines a crush resistance of 6,600 psi and collapse resistance of 10,000 feet of seawater to offer the ideal solution for deep sea hydraulic applications including subsea hydraulics, BOP stacks, well stimulation and hydraulic flying leads.
HRC Hose

Popular Subsea Hydraulic Hose Assemblies

Parker Parflex offers fast response constant pressure hoses for a wide range of land based, off shore and subsea applications, as well as premier hose solutions for every aspect of hydraulic Blowout Preventer (BOP) controls from topside connections to plumbing the stack.

Parker designed this Fast Response Constant Pressure Hose for applications that involve offshore drilling and require fast and accurate response times. Long continuous lengths up to 14,000 ft (4,270 m) are available.
575X Fast Response Hose
The seamless, extruded Polyamide core tube in this hose has a wide range of media compatibility and the high tensile steel reinforcement provides a full 5000 psi working pressure at 4:1 design factor.
2340N-24 BOP Stack Hose
From topside connections, to plumbing the stack, Parker offers premier hose solutions for every aspect of hydraulic BOP controls. Polyflex 2380N offers increased tensile strength and mechanical resistance with a PA12 or methanol-washed PA11 core tube.
2380N Hotline Hose
Low volumetric expansion, low pressure drop and a sea-water resistant polyurethane jacket make the 2390N BOP stack hose one of the most popular deep sea hoses Parker offers.
2390N BOP Stack Hose