CRYSTAL-AIRE®uv AMBIENT AIR PURIFIER
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Portable Ultraviolet Room Air Purifier

Wall mount or ceiling mount, this particle irradiation and filtration system utilizes ultraviolet-energy (UV-C) and high efficiency particulate air (HEPA) to clean and disinfect air in your surrounding environment.

Watch this video to learn more

Protecting Indoor Areas Where You Spend Time

Talking, laughing, coughing, and sneezing indoors creates microscopic droplets that can contain bacteria and viruses. Also allergens, dust, and mold can be suspended or airborne. The applications for a CRYSTAL-AIRE®uv (ultra violet) Air Sanitizer or room purifier are endless. Below are a list of highly populated indoor areas where people tend to spend time, thus increasing the risk of contaminated air:

Learn more about the UV Air Purifier

Contact Us
  • Airports, bus stations and other public transportation centers
  • Cafeterias, lunchrooms, and break areas
  • Day cares
  • Gyms and physical fitness centers
  • Hotel lobbies, conference areas, and elevators
  • Libraries
  • Municipal centers
  • Offices and work centers
  • Police stations, prisons, and correction centers
  • Restaurants, bars, and nightclubs
  • Retirement homes and assisted living facilities
  • Spas and salons
  • Universities, schools, classrooms, residential halls
  • Waiting rooms, dental offices
  • Worship centers
Protecting Indoor Areas Where You Spend The Most Time
Protecting Indoor Areas Where You Spend The Most Time
Protecting Indoor Areas Where You Spend The Most Time
CRYSTAL-AIRE®uv improves indoor air quality and provide protection against germs, bacteria and viruses. Feel better knowing the air you breathe is clean. Clean Air. It's What We Do.®

Product Highlights and Specifications

The theory of operation begins as the air enters the base of the unit and into the first stage, large particles are filtered out of the airstream by the MERV 8 pre-filter. The air then passes into a second stage, where particles are dosed with high-intensity UV-C energy. In the third stage, the high-efficiency True-HEPA media captures particles 0.3 microns and larger, and the UV-C high-intensity energy irradiates them. The processed air is then returned out through an air diffuser and into the ambient space. Prior to the air diffuser, there is also an optional fourth stage where the air can pass through a carbon filter to help with odors and smells in difficult environments.

Product highlights include:

  • Available configurations: Mobile, Wall, Ceiling
  • UV-C Germicidal Technology
  • MERV 8 pre-filter
  • 99.97% True-HEPA main filter
  • Illuminated On/Off switch
  • 4 position fan speed selector
  • EC motor for long life
  • Laminated safety UV viewing glass
  • Change filter indicator light
  • Access door safety switch
  • 4 lockable casters (installed)
  • Optional Carbon filter for odors
  • Optional outlet duct flange for negative pressure room air applications


Parker CRYSTAL-AIRE®uv air purifier
Watch the Video
Access the Brochure

View the Data Sheet

Contact Us

A Closer Look

The chart below is to be used for reference only and shows the CFM required to meet number of air changes per hour (# ACH) based on a room size.

For example, an ACH of 6 for a 20x30 room with a 10ft ceiling requires 600 CFM. One CRYSTAL-AIRE®uv unit set at speed 3 will deliver 600 CFM and achieve the desired room ACH. Maximum room size for CRYSTAL-AIRE®uv: 48,000 ft3 (60x80x10ft; max. airflow @ 1 ACH).
 


CFM CHART for ROOM SIZES and AIR CHANGES PER HOUR (ACH)
 
# ACH 150 ft2
10x15
300 ft2
15x20
400 ft2
20x20
500 ft2
20x25
600 ft2
20x30
750 ft2
25x30
1200 ft2
30x40
3 75 150 200 250 300 375 600
6 150 300 400 500 600 750 1200
9 225 450 600 750 900 1125 1800
12 300 600 800 1000 1200 1500 2400

News Release

Parker Launches a High-Efficiency Ultraviolet Air Purifier, CRYSTAL-AIRE®uv

Parker Launches a High-Efficiency Ultraviolet Air Purifier, CRYSTAL-AIRE®uv

Lancaster, New York, April 20, 2021 – The Industrial Gas Filtration and Generation Division of Parker Hannifin Corporation, the global leader in motion and control technologies, today announced a portable system that uses advanced filtration and irradiation technology to purify the air for indoor spaces. The combination of ultraviolet energy and True-HEPA filtration captures, irradiates, and filters bacteria, dust, mold spores, odors, and virus particles as small as 0.3 microns which is about 250 times smaller than a human hair.