Indoor air quality is worse than most of us realize. Indoor concentrations of pollutants range from 2 to 100 times greater than outdoor concentrations causing unhealthy and unproductive environments. Experts call it "sick building syndrome" (SBS) which causes headaches, sinus congestion, fatigue, nausea, dizziness, eye irritation, coughs and sore throats. SBS can occur in any building. Our commercial air cleaning equipment can help provide a clean environment. Learn more about our commercial air cleaners that reduce airborne pollutants like tobacco smoke, food odors, dust, bacteria, and pollen.
The one and only original Smokeeter, pronounced "Smoke Eater," is the first and best commercial indoor air cleaner of its kind. Most commonly used in bars, restaurants, bowling alleys, office buildings and other public facilities, the Smokeeter uses Electrostatic Precipitator (ESP) technology to remove contaminants like dust, pollen, bacteria, fungi, smoke, and viruses far better than competitors. These units can be installed on the ceiling or mounted on the wall, as well as concealed above the ceiling.
HOW DOES IT WORK?
FEATURES & BENEFITS
*Some Smokeeters use a unicell, which is an ionizer and collection cell assembled in one unit.
Contact us today to learn how Smokeeter and other dust control services can benefit your business.
Crystal-Aire concealed air cleaners remove heavy concentrations of tobacco smoke, dust, and other hazardous irritants such as bacteria and viruses from the air. Flexible in design, this indoor air quality (IAQ) cleaner can be adapted to most building configurations and can serve more than one room at a time with multiple filtration options.
FEATURES & BENEFITS
Contact us to discover the benefits of Crystal-Aire Commercial Air Cleaners.
Condition hydraulic fluids and reverse the effects of varnish degradation with Kleentek electrostatic oil cleaners (EOC). More powerful than mechanical filters, Kleentek oil filtration systems remove sub-micron particles to remove varnish and prevent the build-up of insolubles that form into a brown, sticky sludge on machine components.
The result of using our oil purification systems is:
HOW DOES IT WORK?
Kleentek electrostatic oil conditioners do not charge particles or the oil, but instead use a vertically positioned electrode to produce a high potential electrostatic field between itself and a ground surface within the system's pleated cellulose collector element. As oil passes upward through this patented electrostatic filter element and parallel to the electrode and ground surfaces, suspended contaminants as small as sub-micron are forced by the voltage field against the collector media and removed from the oil.
As fluid flows freely through the oil purification system, Kleentek removes contaminants, submicron particles, dust, dirt and products of oil oxidation, including tars and varnishes. These contaminants are trapped in the collector for easy disposal.
Kleentek hydraulic oil filters are excellent for facilitating varnish removal in applications for:
Contact Parker to learn more about Kleentek and to request a quote for your application.
Find your local specialist for Smoghog, Dusthog or Kitchen Ventilation Equipment.