To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Industrial Controllers

Industrial Controllers Parker’s SensoControl Industrial controllers combine all of the functions of mechanical sensors, switches, and displays into a single intelligent instrument. These simple, robust solutions will accurately regulate the critical operating parameters (pressure, temperature, and tank level) for hydraulic and pneumatic systems.

Our industrial controllers include:

Pressure (SCPSD) | Temperature (SCTSD) | Level (SCLSD) | Level/Temp (SCLTSD)

 

 

Pressure Controllers: SCPSD Series
Parker’s SCPSD pressure controller combines the functions of a pressure switch, pressure sensor, and display in a single unit. It features two FNP MOSFET switches with optional analog capability (4–20 mA).

Applications:
  • Inspection station
  • Process control
  • General machine construction
  • Pneumatic and hydraulic plant construction

Features:
  • Pressure display
  • Two switching outputs
  • Analog output signal
  • Password protection
  • Solid mechanical construction
  • Material:
     • Housing – Zinc die cast Z 410; painted
     • Fitting – Nickel-plated brass
     • Seal – Fluorocarbon

 

Temperature Controllers: SCTSD Series
The SCTSD temperature controller combines the functions of a temperature switch, temperature sensor, and display in a single unit. It features two PNP MOSFET switches with optional analog capability (4–20 mA).

Applications:
  • Inspection station
  • Process technology
  • General machine construction
  • Pneumatic and hydraulic plant construction

Features:
  • Temperature display
  • Switching outputs for control
  • Analog output signals
  • Password protection
  • Solid mechanical construction
  • Material:
     • Housing – Zinc die cast Z 410; painted
     • Foil – Polyester

 

Level Controllers: SCLSD Series
Parker’s SCLSD level controller is an accurate tool for tank level media measurement. With a resolution of 0.3 inches (7.5mm), this controller provides accurate level readings for fluid system monitoring and regulation.

 Applications:
  • Hydraulic power units
  • Test stands
  • Industrial plant and equipment
  • Power generation systems

Features:
  • 290° rotatable digital display
  • Vibration-resistant
  • Rugged housing (IP67-rated)
  • High/low level display
  • Material:
     • Housing – Zinc die case Z 410; painted
     • Fitting – Nickel-plated brass
     • Seal – Nitrile
     • Float – Nitrile
     • Level rod – Brass

 

Level/Temperature Controllers: SCLTSD Series
Parker’s SensoControl level/temperature controllers provide a single instrument solution for monitoring two vital system parameters – fluid level and temperature. The color-coded displays allow the user to easily identify tank and temperature measurements. This simple, robust solution is programmable, aiding in the regulation of critical operating parameters for fluid systems.

Applications:
  • Hydraulic power units
  • Test stands
  • Industrial plant and equipment
  • Power generation systems

Features:
  • 290° rotatable digital display
  • Vibration-resistant
  • Rugged housing (IP67-rated)
  • Dual function, single point access
  • Material:
     • Housing – Zinc die case Z 410; painted
     • Fitting – Nickel-plated brass
     • Seal – Nitrile
     • Float – Nitrile
     • Level Rod – Brass

Controller Family

Download our Controller Family Manual

Quick Reference Guide

Download our Industrial Products Quick Reference Guide