To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Transfer Port Seals

The ultimate solution for overcoming both a large clearance gap and excessive tolerances is a Transfer Port Seal (TPS). A type of Fluid Transfer Seal specifically for axial sealing.

The accordion shaped bottom allows the seal to compress and rebound to compensate for tolerance variation up to ± 1.0mm (0.039”). As the hardware gap closes and opens, the flexible accordion with expand and contract maintaining excellent line of sealing contact.

The Transfer Port Seal contains a steel insert designed to withstand pressures higher than any homogenous elastomeric seal can handle. Rigorous testing of one Transfer Port Seal contained 27.6 Bar (400 psi) at a 3mm (.118”) gap, though this could be improved if required by an application.

 Read Fluid Port Seals for further benefits and engineered solutions.

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com
www.parker.com/oes