To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Hollow Profiles

Hollow profiles are much like an O-ring in the design when thinking about the Volume Fill and the Stretch.  Unlike an O-ring, they can be compressed from 15 up to 50%, which means a hollow profile has a much greater ability to compensate for high hardware tolerances.  A solid O-ring can only be compressed about 25%, and perhaps up to 32% in the case of small cross sections at a maximum material condition.   In a Hollow Profile, the hollow core allows for greater hardware compression, without risking rupture to the seal material.

Hollow profiles can be designed to match an existing O-ring size or made to be a custom sizes as a way to correct any other less than ideal sealing issues.  The Hollow O is the most popular however the options are unlimited, including an Omego profile, a D profile, the P profile and more.   

Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Material Availability: Parker hollow O products are available in a broad range of materials (silicone, nitrile, EPDM / EPR, HNBR, fluorosilicone, FKM and FFKM).

 Specialty approved materials include UL 94 V-0, UL 157, UL 497, NSF Standard 61, USP Class VI, FDA White List, and a variety of ASTM, MIL, and SAE certified materials.

 

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com
www.parker.com/oes