Parker's Seal-Lok ORFS fitting series provides the most reliable leak-free connection in the industry.
The ORFS design offers many benefits:
Building on these benefits, Parker has engineered enhancements to ensure that customer's downtime is minimized and productivity is maximized. Additionally, Parker has expanded the applications for ORFS fitting designs by created in Seal-Lok for CNG ORFS fittings and Seal-Lok Xtreme fittings.
With proven vibration resistance and rugged, durable construction, Seal-Lok™ O-ring face seal fittings and adapters provide leak-free connections that can be trusted. Meeting and exceeding the requirements of SAE J1453 and ISO 8434-3, Seal-Lok is available in steel and stainless steel sizes 1/4" through 2" OD with a working pressure up to 9200 psi.
Seal-Lok for CNG fittings are tailored to accommodate unique natural gas attributes. They provide reliable fuel conveyance using an elastomeric seal compound made of hydrogenated nitrile that improves ozone resistance and supports wider temperature and pressure range requirements. In addition, it’s a great solution for high-vibration, on-vehicle applications where metal-to-metal sealing is not up to the task. Available in inch sizes 1/4" - 3/4" and metric sizes 6mm - 20mm.
Questions about Seal-Lok for CNG? View our Frequently Asked Questions (FAQ) Sheet.
Seal-Lok Xtreme for LNG applications are field replaceable fittings that use a patented stainless-steel metal sealing ring. Utilizing the ORFS fitting design benefits, superior tube and hose connections will be achieved at temperatures as low as -328°F (-200°C) and as high as 1200°F (650°C) with working pressures up to 6000 psi. Available in inch sizes 1/4" - 2" OD and metric sizes 6mm - 50mm. Additionally, a patented metal port seal to replace the elastic seal on the SAE J1926 O-ring boss fittings is available.
Parker's Parflange® ECO 25 provides fast, leak-free flange tube connections for Seal-Lok O-ring Face Seal (ORFS) fittings. Using an orbital spindle process, it produces high-quality, consistent flanges with a smooth mating surface in less than 45 seconds. The Parflange process eliminates the need for expensive, time-consuming brazing of the sleeve to the tube, and produces significantly greater connection integrity.
Parker's Parflange® 1025 produces fast, high-quality flange tube connections for Seal-Lok ORFS fittings, Seal-Lok for CNG fittings and Seal-Lok Xtreme fittings. Using an orbital spindle process, it produces high-quality, consistent flanges and flares with a smooth mating surface in less than 25 seconds. The Parflange process eliminates the need for expensive, time-consuming brazing of the sleeve to the tube, and produces significantly greater connection integrity.
Parker's Parflange® Pro 50 provides fast, leak-free flange tube connections for Seal-Lok ORFS fittings, Seal-Lok for CNG fittings, and Seal-Lok Xtreme fitting series. Using an orbital spindle process, this high production machine produces high-quality, consistent flanges and flares with a smooth mating surface in less than 15 seconds. The Parflange process eliminates the need for expensive, time-consuming brazing of the sleeve to the tube, and produces significantly greater connection integrity.
Tell us about your application, request technical or engineering support, or send us your question about Seal-Lok O-Ring Face Seal Fittings and Adapters. Our customer specialists are ready to help.
Need a hydraulic tube fitting or adapter, or tube fabrication equipment and tooling? Parker’s worldwide distribution network makes it convenient to get the parts you need, either over the phone or at one of our Parker Stores. Locate the distributor nearest to you.