Being a solutions provider means helping our customers achieve higher levels of success by engineering the best systems for their requirements. It means looking at the customer applications from many angles to find new ways to create value. We pride ourselves in providing the world's broadest range of standard and custom-engineered hydraulic, pneumatic, electro-hydraulic and electric cylinders to meet the needs of the most demanding applications.
The advanced material technologies and designed actuation products from Parker Schrader Bellows gives original equipment manufacturers a competitive advantage by producing product platforms delivering greater client up time, reliability and productivity.
Our engineering team and manufacturing process is known within the industry as providing the highest quality cylinder solutions and product advancements. No matter the cylinder, our engineering expertise is unmatched in terms of breadth and depth of knowledge. Whether you need a new design or custom modification, an inspection, rebuild or repair Parker has the specialized people and equipment to deliver on all your cylinder needs.
From prototype development and testing, to finalized designs that meet the high-volume production demands of large OEM manufacturers, Parker is there to provide proven cylinder solutions. By utilizing our online quote request tool, we can quickly provide you with a customized quote. This easy to follow guide takes you step-by-step through all the information you'll need to complete your cylinder quotation request.
Parker’s 3D cylinder configurator allows users to design a cylinder, create model codes, download CAD drawings and request pricing for pneumatic and hydraulic cylinders including tie rod, compact, valve actuator, and roundline cylinders. Our native CAD files let you manipulate the moving parts of any of our pneumatic or hydraulic heavy-duty cylinders. You can watch the cylinder’s rod extend and retract in the CAD design software so you can adjust your cylinder model to take advantage of its precise motion constraints and its dimensions in various positions.
Parker’s cylinder configurator allows users to download the exact product model needed — reducing time, complexity, effort, and error — while increasing accuracy, ease of use, speed of configuration and delivery, and productivity during a cylinder design and specification process.
Switches mounted on our hydraulic cylinders add value to your machine design - Position Sensing with a Magnetic Piston and Standard Steel Tube
Choose the style that’s right for your needs:
Tie Rod Mounted Switches – actuated by a magnetic piston, the switches can be positioned at any location along the cylinder to indicate end-of-stroke or mid-stroke locations. Multiple switches can be installed with numbers only restricted by available tie rod mounting space. The switches are non-intrusive and maintain pressure envelope integrity. They are available for PH-2 Series in 1.50" - 6.00" bores, PL-2, and PA-2 Series in 1.00" - 4.00" bores.
Head and Cap Mounted Switches - Switches feature a fixed mount design that is actuated by proximity (without contact) of cushion sleeve or spear and provide an end-of-stroke signal with or without functional cushion. The switches are available up to 10.00" bore PA-2 Series and 8.00" bore PL-2 & PH-2 Series
MARKETS:
APPLICATIONS: