To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Faster Installation, Better Integration Through Poultry Valve Communication

Connectivity Aids Poultry Processing System Performance

Connectivity Aids Poultry Processing System Performance

Featured Products
 

The Challenge
In designing a poultry processing system, an OEM needed an easy-to-integrate, eight-valve system. Each machine in the processing system had multiple banks of these eight valves and needed to be linked together via a bus network.

The Solution
Along with fittings and tubing, our bundled Moduflex Series valve solution offered numerous advantages:

• Bundled part number reduced build of material complexity and speed
   of installation
• Ceramic slide valves offered high performance and long life
• Simple-to-install solution reduced startup costs
• Profibus network connectivity facilitated integrated system performance

Speak with an Engineer

Featured Products

Moduflex Valve System

Moduflex Valve System
Provides stand-alone valves, short-build valve islands or large valve island configurations. Gives machine builders maximum flexibility for automation system design using basic modules. Peripheral stand-alone or integrated modules for added functions.

Polyethylene Tubing

Polyethylene Tubing
FDA, NSF Standard 51, 61 and ASTM D-1963 compliant. Series EA formulated to resist degradation from mildew, algae, fungi and biofilm in filling and processing applications.

PFA, PTFE and FEP Tubing

PFA, PTFE and FEP Tubing
For extreme high and low temperature applications. UV resistant by nature. Compatible with virtually any media. Corrosion and chemical resistant; low level of extractables for highly sensitive contaminant applications.

Polypropylene Tubing

Polypropylene Tubing
Meets FDA, NSF Standard 51 for all food contact. Exhibits excellent chemical resistance to chlorinated water applications. Can also be used where UV light stabilization is required.

Stainless Steel Fittings

Stainless Steel Fittings
For more aggressive beverage packaging applications. Includes O-ring face seal, 37° flare, flareless bite type and metric bite type tube fittings.

Nickel-plated Brass Fittings

Nickel-plated Brass Fittings
Compact push-to-connect fittings are specially designed for low-pressure circuits where fast assembly, disassembly and reassembly are important. FDA-compliant; chemical-resistant.

Stainless Steel Flow Controls and Function Fittings

Stainless Steel Flow Controls and Function Fittings
Stainless flow controls are used to regulate the speed of a cylinder rod as well as gas flow in environments with high mechanical or chemical constraints. Compact, flexible and reliable function fittings enhance the efficiency and security of your pneumatic installations.

Composite Fittings
Composite Fittings

Composite Fittings
Compact and lightweight. Excellent for air, inert gases and vacuum applications found in food and beverage packaging.

Request a Product Sample

Speak with an Engineer

Tell us about your needs and learn how Parker can help deliver results.

Speak with an Engineer