Parker Velcon small and medium size housings are multi-configurable vertical housings for point-of-use application at dispensing of fuel. For low flow rate applications, these housings can function as micronic prefilters, final fuel polishing and water removal as well as low filter water separation.
The VF-609 is a versatile filter housing with bolted cover, designed for use with several different high performance Aquacon filter cartridges. Refer to the cartridge selection table on the reverse side.
The VF-61 and VF-61E are versatile filter housings designed for use with several different high performance Aquacon filter cartridges, as well as a variety of paper filters and coalescer/separator cartridges.
The VF-62 is a versatile filter housings designed for use with several different high performance Aquacon filter cartridges, as well as a variety of paper filters and coalescer/separator cartridges.
The compact Vel-Max Filter Vessel is suitable for flowrates up to 204 USGPM with micronic cartridges, up to 198 USGPM as a filter/separator, and up to 150 USGPM with CDF® monitor cartridges. The Vel-Max® can be used on mobile refueling equipment, fueling cabinets and for fixed fueling installations.
Parker Velcon Micronic Filter Vessels are the most cost effective solutions for removal of solid particulate contaminants from aviation jet fuel and diesel fuel. A full range of microfilter vessels are available to meet for flow rate needs. Available in a vertical or horizontal configuration and EI or non-EI qualified options.
VF Series Vertical Micronic Prefilter Vessels for removal of solid particulate contaminants in aviation and industrial application.
VFAP Series Aviation Filter Vessels differ from standard filter vessels. EI 1596 design requirements for jet fuel include: sloped deck plates, cartridge spacing, and spider plates.
Filter Monitor vessels are available in horizontal configuration for removal of trace water in fuel.
Filter/Separator Vessels are two stage systems designed to draw free water from hydrocarbon base fuel and prevent them from bypassing downstream. Below are standard filter/separator vessel families available to meet your application. Other configurations are available upon request.
Vertically oriented EI1581 Qualified Filter/Separator vessels for removal of water contaminant and some solid particulate contaminants from Aviation Jet Fuel.
Horizontal Filter/Separator Vessels for Fixed Installations at Military Facilities. Meeting USAF Filter/Separator Specifications Section 15880
HV and HVS Series. Designed Specifically for Hydrant Carts and Refuelers. EI 1581 6th Edition Qualified. Cat C, Type S-LW and Cat M, Type S.
Horizontal EI1581 Qualified Filter Water Separator vessels for removal of water from Cat C/M, Type S Aviation Jet Fuel. Designed for used at a fixed installation, the HV vessels are lower cost than vertical filter water separators and provides easier access to internal elements.
Vertical Clay Vessels are for use with Parker Velcon clay cartridges in applications such as removing surfactants from jet fuel and acids or products of oxidation. The standard design is fitted for canister type cartridges with knife seal mounting hardware.