To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Featured Markets

Parker Hannifin provides on site, on demand gas supply solutions for both analytical and industrial applications. All Parker Gas Generators offer simple plug and play installation which is all that is required to generate a continuous or on demand supply of consistently pure gas. 

Parker Gas Generators eliminate the safety concerns of storing and handling high pressure compressed gas cylinders, tanks or dewars; gas interruption and downtime due to replacing cylinders and instrument calibration; inconsistent gas purity; vendor gas price increases, long term contract commitments, and rental fees; and running out of gas or cylinder leakage.

Parker’s Balston and domnick hunter gas generators offer technical and economic benefits over cylinder gases. Nitrogen generators are designed to continually transform standard compressed air into commercially sterile nitrogen at safe, regulated pressures without operator attention. Hydrogen generators for carrier gas applications will replace costly and hard to get helium cylinders. Zero Air generators are ideal for FID applications and allow instrument users to eliminate pressurized gas cylinders. Parker also offers FID and GC Gas Stations, FID Makeup Gas Generators, TOC Gas Generators, and a variety of gas generator accessories.

  • imageTitleTag

    Chemical Processing

    Many industries use a wide variety of dangerous chemicals in the manufacture of products. Blanketing with an inert gas, such as nitrogen, is often used to ensure the chemical integrity and maximize safety.
    Learn More

  • imageTitleTag

    Food and Beverage

    Food suppliers are always seeking ways to improve shelf life. Improved shelf life allows manufacturers to extend their geographical reach as well as allow product to remain in stores and consumer's homes longer. Instead of choosing chemical preservatives, most packagers have turned to on-site, on demand nitrogen generators as an alternative to high pressure gas cylinders or liquid dewars. 
    Learn More

  • imageTitleTag

    Fourier Transform Infrared Spectroscopy

    A dry CO2-free purge to an FT-IR spectrometer prevents deterioration of the beamsplitter and enhances instrument reliability.
    Learn More

  • imageTitleTag

    Gas Chromatography

    Parker offers a wide range of gas generators designed to eliminate the need for dangerous high pressure compressed gas cylinders of hydrogen, nitrogen, and zero air.
    Learn More

  • imageTitleTag

    Lasers

    Nitrogen has many uses in laser applications. As a purge gas to prevent oxidization, to blanket  delicate materials or expel fumes, nitrogen is the choice in a wide array of industrial environments
    Learn More

  • imageTitleTag

    Liquid Chromatographic System with Mass Spectrometric Detector

    Parker offers complete nitrogen generation systems for LCMS and evaporation applications
    Learn More

  • imageTitleTag

    Metal Working

    Nitrogen gas is used in a variety of metal working applications including aluminum extrusion and aluminum degassing. An on-site nitrogen generator eliminates the need for dependence on outside vendors.
    Learn More

  • imageTitleTag

    Oil and Gas

    Parker offers nitrogen generation systems to eliminate the need for delivered nitrogen in downstream, midstream and upstream oil and gas applications
    Learn More

  • imageTitleTag

    Power Generation

    Nitrogen gas is used in a myriad of power generation application environments, covering Boiler Layup, Transformer Blanketing, and Boiler Feedwater Inerting.
    Learn More

  • imageTitleTag

    Total Organic Carbon Analyzer

    TOC Analyzers are used to measure the total organic carbon content in water and waste water.
    Learn More

North America
Filtration & Separation Div.
242 Neck Road
Haverhill, MA 01835
USA
Tel: 800.343.4048 (US & Can)
Tel: 978.858.0505
Fax: 978.478.2501

Europe
domnick hunter Filtration & Separation Div.
Dukesway
Team Valley
Trading Estate
Gateshead UK
NE11 0PZ
Ph: +01914029000
Fax
+01915191400