Parker Defense
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Reliability When You Need It Most

We go to great lengths to understand your needs today and for tomorrow. We think about all the challenges and explore all the possibilities then recommend the best solution

Ground Solutions

From the desert to the jungle to the arctic, military vehicles must operate reliably in even the harshest of conditions. Our quality engineered land solutions help keep military equipment ready for action, and it is an honor to serve this market. Through research and collaboration with our customers, we harness our engineering expertise to redefine the limits of tactical vehicle and ground-based system performance.    

  

Parker Defense Vehicle Solutions

 

· ABS Manifolds

· Air Brake Circuits

· Central Tire Inflation System

· Engine Cover Actuation

· Door Damper

· Fluid Conveyance Solutions

· Rear Steer Systems

· Rear Door / Ramp System

· Door Assist System

· Winch System

· Electrical Power Generation

· Cooling Fan System

· Amphibious Drive System

· Fuel Pump Transfer

· Diagnostics & Calibration

· Portable Water / Fuel Filtration

· EMI Gaskets / Paint / Sealants

· Hydraulic Power Unit 

· Filtration & Tank Transfer

· Control Manifolds

Hose And Tubing

Any pressure. Any project. One solution. GlobalCore is the future that OEMs and end users around the world have been asking for: a unified family of robust hydraulic hoses designed to endure the tough conditions where work gets done.
Parker's 213 hose is a transportation hose that has a pressure range of 175-2000 PSI and is reinforced with one fiber braid and one steel braid making it excellent for rugged transportation applications. The 213 hose is designed to meet D.O.T. specifications. Sizes range from 3/16” to 2-3/8”
Whether you need airbrake tubing, medical tubing or a particular material, such as PVDF or metric metal tubing, Parker makes it. Parker delivers one of the largest selections of tubing available from one manufacturer. Sizes range from .015” I.D. up to 6” O.D. depending on style.
Parker's selection of tooling, equipment, and accessories for hose and tubing specifications is unmatched within the industry. Your investment in your product will be protected and secured, extending equipment life while providing a safe and productive environment.

FITTINGS AND QUICK COUPLINGS

Parker has an unparalleled selection of fittings across a variety of materials to meet the needs of your hydraulic, pneumatic, industrial, or mobile application. We will connect you to higher productivity and give you the latest technology in leak-free connections across our vast selection.
Parker is the largest quick coupling manufacturer in the world, providing quick disconnects and accessories that are appropriate for use in countless applications across widespread markets where hoses and fluid lines are connected and disconnected.
Parker offers an array of diagnostic and test solutions for measuring hydraulic and pneumatic data and for troubleshooting operational problems.
Parker’s push-to-connect fittings with their wide variety of configurations and materials allows you to find the perfect connector to meet your requirements. Quick installation, versatility and exceptional lifespan, these push-to-connect fittings contribute to improving machine efficiency.

Pump and Motor

Parker’s PGP130 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.
CAST IRON PUMPS  parker
Parker’s Aluminum Pump HD Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.
Aluminum Pump HD Series
Chelsea 489 Series Power Take-Off (PTO) fits most manual transmissions such as Eaton Fuller, Mack, Tremec, with an 8-Bolt PTO mounting aperture. The integral 8-bolt housing reduces a potential leak path by removing the need for an adapter plate.
MECHANICAL SHIFT 8-BOLT POWER TAKE-OFF (PTO)
Chelsea 280 Series is a hydraulically shifted hot shift PTO designed for automatic transmissions with a 10-Bolt aperture, commonly found on Allison and Caterpiller transmissions. The 280 Series replaces the 277/278 Series.
POWERSHIFT (HYDRAULIC) 10-BOLT POWER TAKE-OFF