Tube Fitting Boss Seal
A standard application for an O-ring is sealing a tube fitting. There are industry standards for boss fittings, with a series of O-rings corresponding to each boss size. AS4395 is a fitting end that corresponds with AS5202 bosses. O-ring sizes are detailed in SAE J1926. O-rings used as boss seals can withstand much higher application pressures because the threaded hardware mates to eliminate a clearance gap.
Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com