High Purity Lab Gas Generators | Parker Hannifin
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

A continuous supply of 99.9999+% pure hydrogen

Parker lab gas generators, with our patented technology, produce gas purity levels that are the highest in the industry, up to seven nines for our UHP hydrogen generators.

Learn why we are the leader in gas generation

A History of Innovation and Reliability

Nitrogen Generators from Parker HannifinParker is the recognized leader in filtration, purification and gas generation technology. Today, through a significant investment in research and development, Parker Lab Gas Generator products, including high purity lab gas generators, have become the industry benchmark for quality and reliability. Moreover, all Parker lab gas generators meet NFPA 50A and OSHA 1910.103 regulations and are the first gas generators built to meet world-wide laboratory standards: CSA, UL and IEC 61010.

Discover why our generators are easy to use, safe, cost-effective and provide reliable, consistent gas quality and pressure.

Why Choose a Parker Lab Gas Generator?

Parker pioneered large scale gas separation generators in a compact profile for the lab in the 1980s that are world renowned for their reliability, purity and long life.

Parker lab gas generators are cost-effective, and pay for themselves within 18 months and reduce yearly costs versus gas cylinders by a factor of 10.

Parker lab gas generators are built using Parker’s patented technologies that are only available in our gas generators. Such as our proprietary hollow fiber nitrogen generating membranes.

Our generators are supported by over 100 service technicians from coast to coast, a team of engineers and the global resources of Parker Hannifin Corporation.

Parker lab gas generators produce gas purity levels that are the highest in the industry, up to seven nines for our UHP hydrogen generators.

To ensure superior performance and long term reliability, Parker’s quality and manufacturing systems are maintained to ISO 9001 quality standards and registered with the certifying company DNV Industry Inc.

All Parker gas generators meet NFPA 50A and OSHA 1910.103 regulations and are the first gas generators built to meet world-wide laboratory standards: CSA, UL and IEC 61010.

We are the proven choice with an install base of over 40,000 units around the world for leading companies including Agilent, ThermoFisher, Waters, Shimadzu, Sciex, Perkin Elmer and many others.

Looking for Technical Specifications?

Visit the Resource Library

Visit our Resources section to view our product literature, white papers and application stories.

Learn More

Superior Service & Support

Superior support from Parker

We offer answers to our most commonly asked questions and contact information you need in one location.

Learn More