Personal Use | Indego Exoskeleton
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

By Changing Your Posture, You Control Indego

Lean forward to stand and walk, maintain an upright stance to stop, and lean backward to sit. Your Indego provides an unrivaled level of independence.

Download the datasheet for technical data

Indego Personal Exoskeleton

Indego Personal is the only exoskeleton to offer a modular quick connect design, which allows you to put on and take off the device without assistance. At just 26 lb (12 kg), Indego is the lightest commercial exoskeleton available offering ease of handling, transportation, and storage.

Indego Personal is a powered lower limb orthosis, also known as a powered exoskeleton, which enables people with mobility impairments the opportunity to walk independently. Power is provided by sophisticated motors in the knee and hip joints, and combined with advanced sensors and control strategies, the device allows gait impaired individuals to stand and walk again, granting them a new level of independence at home and in the community.

Indego can currently be used with spinal cord injury levels of T3 to L5 in community or home settings, but is not intended for sports or stair climbing.

Lightweight

At just 26 lb, Indego is the lightest commercial exoskeleton available

At just 26 pounds, Indego’s elegant design has no exposed cables or upper-body apparatus and does not require bulky backpack mounted components.

Intuitive Controls

Intuitive Controls

Mirroring natural human movement, lean forward to initiate standing or walking and lean backward to stop and sit

Wireless Operation

Wireless Operation

An Indego app on your mobile device allows you to control operation, change settings and capture data without the need for tethered controls.

Compatible

Compatible with standard mobility aids

A slim profile is compatible with standard mobility aids and can be worn while seated in a wheelchair.

Quick Setup and Fit

Quick Setup and Fit

The micro-adjustable Boa Fit System allows Indego to be put on, taken off and adjusted to fit without assistance.

Versatile

Versatile

Indego Personal allows personal mobility on a variety of surfaces both indoors and outdoors and can even be worn while sitting in a car.

Extended Power

Extended Power

With up to four hours of continuous use, a fast charging battery allows for extended use at home and in the community.

Uniquely Personal

Uniquely Personal

Designed from the beginning for personal use, the features of Indego Personal make a difference in people's lives.

Indego Advantage

With its slim profile, Indego is the only exokeleton to offer a modular quickconnect design, which allows you to put on and take off the device without assistance even while seated in most standard-frame wheelchairs. It is compatible with stability aids such as rolling walkers or forearm crutches. With no backpack or exposed wiring, Indego allows for safe use in most home and community environments and on surfaces like pavement, grass, carpet and tile. At just 26 lb (12 kg), Indego offers ease of handling, transportation, and storage.

Indego offers easy set up, and a quick learning curve, with most users standing and walking their first time with the device. Paired with unique features like our one-handed adjustable strapping system and iOS app, Indego provides a superior user experience.

Follow Us

Follow Indego on social media: Facebook Twitter LinkedIn youTube Read Our Blog

Looking for the City of Philadelphia's Indego™ bike share system?


Indego® is a registered trademark of Parker Hannifin Corporation. © 2019 Parker Hannifin Corporation

Parker Hannifin

Parker Hannifin Corporation, Human Motion & Control
1390 E. Highland Rd.
Macedonia, OH U.S.A.
1.844.846.3446
support.indego@parker.com

FDA Indication For Use

The Indego® orthotically fits to the lower limbs and the trunk; the device is intended to enable individuals with spinal cord injury at levels T3 to L5 to perform ambulatory functions with supervision of a specially trained companion in accordance with the user assessment and training certification program. The device is also intended to enable individuals with spinal cord injury at levels C7 to L5 to perform ambulatory functions in rehabilitation institutions in accordance with the user assessment and training certification program. Finally, the Indego® is also intended to enable individuals with hemiplegia (with motor function of 4/5 in at least one upper extremity) due to cerebrovascular accident (CVA) to perform ambulatory functions in rehabilitation institutions in accordance with the user assessment and training certification program. The Indego is not intended for sports or stair climbing.


Terms of Use
Data Protection Policy
Privacy Policy, Terms of Service, Conditions of Use (Apps, Mobile and Websites)

FDA Clearance for Clinical and Personal Use

FDA Clearance