About GlobalCore

Designed to meet the most common working pressures in industry, GlobalCore stands above the competition and serves customers around the world with a simple family of constant working pressure hoses. GlobalCore hoses are manufactured in the major regions of the world – North America, Europe and Asia – supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today. Designed, built and tested to the ISO 18752 specification, GlobalCore reduces engineering and service complexity by providing the first comprehensive product family across the most commonly used constant working pressure classes.
Parker’s worldwide reach makes GlobalCore easier to specify and source through our unrivaled industrial distribution network of 13,000 locations globally.
GlobalCore Benefits
High Performance
Because challenges can emerge anytime and anywhere, your solution should endure the tough conditions of your work environment. The high-performance standards designed, engineered and manufactured into GlobalCore provide the longest service life possible.With GlobalCore hoses tested to twice the ISO 18752 standard, high performance in rugged environments and high-impulse applications is ensured. Long known as the premier manufacturer of hydraulic hoses, you can expect Parker’s GlobalCore system will continue to meet our own rigorous standards of excellence.
Additional value is realized through:
• 212° / 257° F temperature ratings
• Standard, ToughCover and SuperTough cover technologies for abrasion resistance
• 1/2 minimum bend radius
• Low force to flex for ease of installation
• Advanced inner tube chemistrySimple
The GlobalCore system is simple. With only five hoses, OEM and MRO customers alike will enjoy selecting the right hose based on working pressure.Selecting the fitting is even simpler. Choose the renowned 43 Series, with more than 2,500 configurations, or the 77 Series, designed specifically for higher pressure applications and available in more than 500 configurations.
Cohesive
GlobalCore is a unified system that delivers hoses designed, built and tested to the ISO 18752 specification.Released in 2006, and quickly adopted by customers worldwide, Parker is at the forefront of delivering this universal standard for hydraulic hoses. The ISO 18752 specification was developed based on how hoses are specified and used by customers - by pressure range, and not by hose construction. It’s a truer specification based on today’s needs. Although the specification covers hoses ranging from 500 psi through 8,000 psi and in sizes from -3 to -64, our focus is on the critical range where our customers operate.
GlobalCore expands our range of ISO 18752 hoses and provides options for the most critical sizes and pressure ranges - 3,000 psi to 6,000 psi in sizes -4 through -32.
Global
A single cohesive family of complimentary products so qualified has never before been offered globally.With manufacturing locations in the major global regions, regardless of where your equipment was originally manufactured or is today, GlobalCore will support your hydraulic hose needs.
Providing a simple solution of robust hydraulic hoses designed to endure the tough conditions where work gets done, GlobalCore is the future that OEMs and end users around the world have been asking for.
The GlobalCore family is available in:
Designed, built and tested to the ISO 18752 specification, GlobalCore reduces engineering and service complexity by providing the first comprehensive product family across the most commonly used constant working pressure classes.