Parker Fluid Transfer Solutions offer pumping elements and material choices that allow for continuous dry run between wetted running cycles. The FTS-300 Series includes high performance 3-inch systems for stationary, mobile, and high vapor pressure applications. The 3-inch systems are available with either a hydraulic motor, electric motor or diesel engine configuration. The FTS-400 Series offers a 4-inch system with an electric motor.
All systems include a patent-pending two-stage pump that resists cavitation and delivers high pumping volume even when pumping fluids with high vapor pressure. Parker offers the pump, motor and speed control of its variable frequency drive (VFD) as part of its Fluid Transfer Solutions or as individual components.
Learn more about the features and benefits of the FTS Series by exploring the products listed below. And to learn more about overcoming the challenges of dry running, please download our white paper.
The FTS-450 HRVP is a patent pending three-stage pump based on the two stage FTS-400 base model pump. Parker designed the FTS-450 for high RVP fluid pumping where other pump designs simply cannot function. The third stage is an up-front intake conditioning axial inducer, providing ultimate cavitation resistance on the most volatile fluids and high vapor fraction applications for dependable and reliable operation. The FTS-450 has best-in-class NPSHr for a given flow rate.