The FlexSense Development Team is a group of scientists and engineers-material, electrical, mechanical, manufacturing, and quality, who are aligned on a common goal of delivering customized sensing solutions to our partners.
FlexSense Sensors are made of an electroactive polymer that acts as a displacement to capacitance transducer. As the dielectric film is strained, it thins and expands in area, increasing its capacitance, which increases its energy capacity in just milliseconds.
Part No. | Length A | Length B | Description |
AN-SS-05 | 2.441 (62mm) | 3.386 (86mm) | 2 inch (50mm) Sensor |
Part No. | Length A | Length B | Description |
AN-SS-10 | 4.409 (112mm) | 5.354 (136mm) | 4 inch (100mm) Sensor |
FlexSense sensors are made of a tough silicone rubber, so they can withstand the harshest environments from heat, cold, and shock to dust, vibration and moisture.
Parker offers deep technical knowledge and experience to assure efficiency and quality in connecting FlexSense technology to your application. FlexSense is supported by 200+ patents, U.S. based production and generations of Parker expertise in developing customer-driven engineering solutions.