Services | Filter Resources
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Services

Filter Resources, Inc. offers custom services to accommodate urgent filtration requirements and provide quick delivery for customers emergency needs.

Rentals Filters

Filter Resources maintains a fleet of ASME code stamped rental filter housings for turnaround and temporary emergency needs when equipment failures, planned outages or supplement filtration requirements arise.

These rental filter units are skid mounted for mobility and utilization of forklift equipment. Most units have cartridge loading platforms and flow rate capabilities from 50 to 2500 gpm.

Filter Resources maintains a fleet of ASME code stamped rental filter housings

Ultrasonic Filter Cleaning

An ultrasonic cleaner is a cleaning device that uses ultrasound (usually from 20-400 kHz) and a compatible cleaning solvent (sometimes ordinary tap water) to clean delicate items. The ultrasound can be used with just water, but use of a solvent compatible for the item to be cleaned and the soiling enhances the effect. Cavitation bubbles are induced by the agitation and act on contaminants. This action also penetrates blind holes, cracks, and recesses.

Filter Resources uses ultrasonic filter cleaning to remove built up particulate from filters. This enables a prolonged life at a significantly lower cost than a new filter cartridge. Ultrasonic filter cleaning is not only a cost savings but also offers a fast turnaround of the filters to ensure the least amount of down time possible.

Repair and Recovery

Filter Resources has the in-house capabilities to repair and recover sewn end style radial fin filters. This type of filter has metal hardware with fabric covers that can be replaced many times at a fraction of the cost of new filters. Fabric options and up-grades are available with coatings and finishes to enhance filtration efficiency. Polyester, polypropylene, Nomex, fiberglass, Teflon, P84, Nylon, Ryton and woven alloy wire covers are available with a variety of micron and cfm ratings.

Repairable filters provided by Air Maze, Consler, Dollinger, Elliott, Ingersoll Rand, Joy, Kemp, Solberg, Stoddard and others can be repaired and recovered within 2 weeks or less. Same day and overnight turnaround is also possible depending on material availability and transportation issues. Filter Resources also has the in-house capabilities to repair and/or re-screen strainer baskets. A large stock of perforated metal, woven wire and other materials in carbon steel and alloy metals are on hand for rapid turnaround.

Custom Sewn Industrial Fabrics

Flexible connection boots, loading chute covers, drum filter covers, roll-off box liners, equipment covers, transition boots, and filter leaf covers are also essential to a process. Filter Resources has the in-house capabilities to provide these custom sewn goods as well as dust collector filter socks, and liquid filter bags, and specialty filter socks for the industrial market.

Stock fabrics include woven and needled felt filtration cloth made from polypropylene, polyester, Teflon, Nomex, Nylon, Fiberglass, P84, cotton, Ryton and acrylic homopolymers.

Non-permeable fabrics made from coated polyester, Nylon, fiberglass, rubber and Hypalon are stocked for the fabrication of custom covers, adapters, transitions, chutes and containers.
Filter Resources has the in-house capabilities to provide custom sewn goods