Parker Electric Motors and Drives
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Global Product Solutions

Parker...a key global partner for electrification, including electric propulsion motors.

Global Vehicle Motor - GVM Series

The Parker GVM310 is a powerful ev motor for both on and off-road vehicles, engineered for traction and electro-hydraulic pumps (EHP) up to 409 kW peak power. High power Permanent Magnet AC motors (PMAC) offer the best solution to meet the requirements of e vehicle duty performance. With a ten year legacy and thousands of units sold, the high power density and speed capabilities of Parker GVM motors combined with a voltage matched inverter provide the speed and torque required to achieve breakthrough performance in a variety of vehicle platforms, including hybrid electric vehicles and electric powered trucks. In addition to operating as a high-power motor, the GVM310 is a very high efficiency generator enabling energy savings of up to 30% compared to induction technologies.

A variety of available magnetic options allow for a wide range of voltage, speed, and torque requirements. The GVM family achieves high power density thanks to a patented liquid cooling system, which also results in a cleaner, less complex, oil-free design. The GVM310 is an example of how Parker is providing the building blocks for vehicle electrification, developing turnkey technologies that cut time to market while reducing supply chain complexity.

Videos

Blog Posts

Literature

The GVM310 is the latest extension to the ev motor series and is a powerful choice for both on and off-road vehicles, engineered for traction and electro-hydraulic pumps (EHP) up to 409 kW peak power. The GVM310 provides very high efficiency, up to 2% higher versus comparable PMAC designs, enabling energy savings of up to 30% compared to induction technologies. 

Learn more about the GVM310’s applications, markets, and key electric motor features, including:  

- Rated power up to 228 kW (continuous)  

- High power density  

- Peak torque up to 1430 Nm 

Download the GVM310 Catalog

Parker GVM310 Catalog
Parker GVM310 Catalog

Value Calculator

The value of the GVM is realized by the OEM in terms of reduced battery cost, less labor in the motor integration process, and benefits in cooling infrastructure requirements. Further benefits to the end user include less money spent on recharging energy and overall lower fleet and vehicle operating costs. And benefits to the environment include a reduced amount of CO2 released by each vehicle. To see how a Parker GVM motor can provide tangible value to your application, please try our value calculator app. 

Parker Community

Welcome to the Parker Electromechanical Technology Support Community!
The Parker Community for Electromechanical and Drives Division is a knowledge base for anyone using or interested in using the company's technologies, products, and systems. For 100 years Parker has engineered the success of its customers in a wide range of diversified industrial and aerospace markets. Parker’s engineering expertise and broad range of core technologies uniquely positions the company to help solve the world’s greatest engineering challenges. In the community you will find blog posts, interactive forums, and a knowledge base of frequently asked questions and more.