BHA industrial baghouse bag & cage filters, cartridges, PulsePleats
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Dramatically Increase Efficiency with BHA Filters

Parker's filtration experts work with you to find the right solutions to deliver a positive impact on the performance and reliability of your dust collection equipment.

See Our Industrial Filter Test Lab

High Efficiency, Fine Filtration

With today's demands of increased production and tighter emission controls, dust collectors can be pushed beyond their design limits. If they fail to keep up, production and profitability suffer. As an alternative to traditional filtration technology, Parker offers an innovative and extensive range of pleated, cartridge, and membrane bag filters, as well as related bags, cages, parts, and accessories for proven performance and durability. Learn more about our BHA filtration products listed below.

When timelines are short and expectations high, it's great to have an experienced, responsive partner. We make sure we help you select the right product for the right application, including cement, power, and other industrial processes. Filter media selection is one of the most critical factors in optimizing fabric filter performance. It's our goal to continually improve our processes and our products so that we can address your needs with high-performing, cost-effective solutions.

Watch our video to learn more about selecting filter media for your dust collector.
Selecting the Right Filter

Watch Video

Parker's Filter Fabric Selection Tool

Fabric filtration is more complicated than you might realize. There numerous variables in how effective the filters perform for your collection system. One of the most crucial to consider is the fabric. The fabric plays a fundamental role in the ease of the dustcake formation and discharge, the ability to withstand chemicals, abrasion resistance, operating temperature, oxygen, abrasion, and more. We have an abundance of fabric options, patented-technology, and finishes that allow us to provide you with the best solution for your operation.

Check out our Filter Fabric Selection Tool to better understand which media or fabric will be most effective in your unique application, or contact us and we will walk you through the recommendations that will work best in your system, providing long filter life.

BHA® PulsePleat® Filter Elements

BHA PulsePleats Prove to be a Versatile and Cost-Effective Solution

As an alternative to traditional filtration technology, Parker Hannifin produces the original pleated technology. An innovative and extensive family of pleated filter elements that offer longer filter life, proven performance, and durability.

- Provide superior filtration efficiency
- Promote better airflow for increased throughput
- Reduce air-to-cloth ratios
- Reduce operating differential pressure
- Reduce compressed air consumption
- Eliminate the need for cages
- Are easily installed and removed

Best of all, installation typically requires no modification to existing equipment. You can enjoy improved performance and energy savings without the expense of costly modifications.

BHA_PulsePleat_Filter_Elements
Learn more about BHA Filter Bags and Cages

BHA Dust Cartridge Filters

At Parker Hannifin, when it comes to dust cartridge filters, we’re known for delivering filters that provide higher efficiencies with cleaner air, longer filter life, and greater energy savings. We are at the forefront of technology and innovation; we develop and manufacture proprietary filter media technologies using our advanced research capabilities to ensure the latest developments are in our filters. Our products are also performance certified by 3rd party testing services, and you can trust our products will perform reliably.

Our application and technical experts are here to help you work through the MERV rating that is right for your application and operating conditions. We have a vast selection of patented media to choose from and we will help ensure the media you use will minimize energy consumption and compressed air usage.

BHA Cartridge Filters from Parker
Learn more about BHA Cartridge Filters

BHA Filter Bags and Cages

We deliver reliable and durable fabric filter bags and cages engineered to meet the needs of your unique systems. We can deliver almost any type of filter bag for your baghouse, regardless of OEM design and system conditions. Because of the variety of particulates collected and individual operational conditions of collection systems, the selection of replacement filters should be determined through careful analysis of your current operating parameters.

Filtration fabric should be selected for maximum filtration efficiency, dust cake release, and durability. Operating conditions may include changes to gas stream chemistry, moisture or hydrocarbons, or high-temperature spikes. All need to be considered to get maximum filter life and performance. The style and construction of bags are typically determined by the collector cleaning system and if support cages are needed.

We also have support cages available in a variety of sizes, wire configurations, and materials to ensure optimum performance in unison with the proper fabric.

BHA Filter Bags and Cages

Learn more about BHA Filter Bags and Cages

BHA Preveil® ePTFE Membrane & Baghouse Filters

BHA® Preveil® membrane is a microporous ePTFE (expanded polytetrafluoroethylene) membrane that is bonded to the surface of conventional filter media, including felts and woven fabrics, to provide one of the highest efficiencies of any available filter bag media.

Preveil is made from PTFE resin, a substance with inherent non-stick properties that can be used to help your dust collector operate at maximum efficiency by providing:

• 99.99% efficiency
• Higher airflow
• Better cleaning
• Optimum emissions control

One of only a handful of organizations globally, Parker Hannifin offers testing capability: ASTM D6830-02 and VDI/DIN-3926. Filter media selection is one of the most critical factors to optimizing fabric filter performance, testing helps ensure quality. For added peace of mind, we offer performance guarantees on select BHA Preveil laminated filter bags for qualified applications.

A Variable Environmental Simulation Analysis was performed by an independent laboratory to determine the efficiencies of two membrane fabrics. Check the results to see where Preveil outperformed in emissions control, differential pressure, and efficiency.

BHA Preveil ePTFE Membrane and Baghouse Filters

Learn more about BHA Preveil ePTFE
Membrane from Parker

Offering the Latest Technology

Parker offers its latest addition to the BHA® Brand Product Portfolio, ProTura® SB Nano - now available in cartridges and pleated filters. These advanced nanofiber filters feature a layer of synthetic fibers so extremely fine, they are measured in fractions of a micron (nanometers). This ultra-thin layer traps dust and fume particulate on the surface of the filter before it can embed deeper in the media – leading to better cleaning efficiency with fewer pulses and significantly less compressed air use.

  • Superior durability
  • Higher efficiency and greater energy savings than other standard media
  • Greater resistance to moisture in the air stream
  • Longer filter life and cleaner air with ProTura SB Nano compared to 80/20 media


Read the ProTura SB Nano press release   Read the Smart Brief

ProTura® SB Nano - Now available in cartridges and pleated filters

Industrial Filter Test Lab

Parker's Industrial Filter Test Lab and Customer Experience Facility

The Industrial Filter Test Lab allows our engineers to conduct precise media and filter testing in the development of innovative filtration technologies. The highlight of the lab is a test rig dedicated to testing in accordance with ANSI/ASHRAE 199-2016 which provides a quantitative method for determining the performance of pulse cleaned filters.

As a leading global provider of innovative filtration technologies and solutions, creating the Filter Test Lab and Customer Experience Facility is essential to finding the answers for our customer's biggest challenges.

Baghouse Top Load Pleated Filter Installation

Proper installation of a BHA top load pleated filter

BHA designs and manufactures pleated filters for most all applications, top load and bottom load PulsePleats, high-temperature ThermoPleats and dust cartridges to fit nearly any dust collector.

Watch this video to learn how to properly install a top load BHA PulsePleat filter.

BHA Powerwave® Acoustic & Impulse Cleaning Systems

Parker's BHA Powerwave+ acoustic cleaning system significantly improves the cleaning of air pollution control equipment, heat transfer surfaces, material handling and storage equipment and areas of production where particulate buildup occurs. As an alternative to sootblowers and sootblower cleaning, acoustic cleaners are air-operated devices that emit low frequency, high-energy sound waves. The sound waves create vibrations powerful enough to break apart and dislodge heavy concentrations of particulate on surfaces, but gentle enough to not harm the surface. After the material has been dislodged, gravity and/or gas flow removes it.

The BHA Powerwave+ impulse cleaning system enhances boiler operation and minimizes high maintenance expenses associated with other cleaning methods. This revolutionary technology provides significant advantages over traditional methods like sootblowing, rapping, manual shaking, blasting and high-pressure water washing. Because the BHA Powerwave+ effectively cleans using controlled and repeated impulses, cleaning can be performed online. Another advantage over traditional methods is the benefit from less tube wear and no unnecessarily wasted steam and water.

Acoustic Cleaning Advantages:
 

  • Powerful online cleaning technology
  • Removes thick and stubborn ash deposits better than traditional cleaning methods
  • Reduces the need for steam sootblowing
  • Enhances long-term operational ability
  • Cleaning process doesn't require personnel to enter area where buildup occurs
  • Fuel-efficient design has low operating cost with minimal maintenance
  • Can be integrated into plant control systems or operated in self-timed mode
  • Increases heat transfer and overall efficiency of processes
  • Operates online versus requiring an outage
  • Extends time intervals between downturns caused by off-line cleaning, allowing more time for production
  • Potentially less damage to boiler tubes
  • Easy to install and maintain, with a small footprint that preserves valuable space
  • Utilizes only small amounts of compressed air, fuel and 110 VAC



Learn more about BHA Preveil ePTFE
Membrane from Parker

Maximum Efficiency For Your System

Your fabric filter dust collector performance can only be as good as the weakest component in the system. Parker offers the BHA dust collector parts and accessories you need to maintain peak performance and consistent operation and efficiency.

Contact Us

Do you have questions about dust collection or BHA filters? Parker provides answers, not just products. By working with us, you gain our in-depth industry and application knowledge. We also offer baghouse maintenance seminars and webinars to help your operations.