Parker Hannifin is a single source supplier for baghouse parts, accessories and services. Learn more about our products, baghouse maintenance and how you can improve the performance of your dust collection system.
Because each baghouse has its own set of characteristics and system parameters, it is important to evaluate many variables from temperature to particulate abrasiveness in order to choose a fabric best suited to the system. Typically, felt filter bags are used in pulse-jet collectors. Woven filter bags are used in reverse air or shaker baghouses.
Parker offers a number of specialty fabrics that collect particulate with the dustcake and fabric structure including Tri-Loft and Reverse Air Tri-loft fiberglass which uses highly texturized bulky yarns to add surface area, depth and felt-like density. Duo-Density felt fabrics are used in pulse-jet and reverse air dust collectors and feature a blend of finer denier fibers to provide a tighter surface for filtration without increasing differential pressure.
When you need bags for your collector, don't overlook the parts and accessories. Not including these items is usually false economy. New bags won't stop emissions without new seals or gaskets to help seal them to the tubesheet for a leak-free fit.
Your bag may need replacement because your venturis is showing signs of wear, your tubesheet may have cracks, or burrs may have snagged your bags during installation. Whatever the reason, before replacing bags, a technical inspection by a Parker baghouse specialists can prevent delays in getting the unit back online. If problems exist beyond simple bag replacement, they can be identified and plans can be formed to get your equipment back in operation to meet air pollution control requirements.
Your fabric filter dust collector performance can only be as good as the weakest component in the system. Over time, leaks and cracks can develop and cleaning system components can fail. Even new systems need monitoring and performance tuning to meet your applications. Ambient conditions, pressure gauges, and cleaning systems controls are an important part of getting the maximum efficiency from your system.
Parker Hannifin can provide you with the dust collector parts and accessories you need to maintain peak performance and consistent operation and efficiency.
Parker offers particulate controls, monitoring solutions and sensors that help prevent excess emissions and related problems by providing reliable low-level particulate monitoring, early warning leak detection, better control, and real-time diagnostics of filtration systems. Particulate monitors include simple lower-cost detectors to high performance measuring instruments. Controls include basic and diagnostic controllers to comprehensive large-scale control systems.
By monitoring your baghouse operations and receiving immediate data on performance and maintenance issues, you can enable your personnel to address and prevent downtime and other costly issues.
The patented BHA Visolite Leak Detection System helps reduce downtime and is more effective and safer than visual inspections. Parker designed BHA Visolite to provide the highest visibility for locating filter bag tears, holes, bad seals and structural weak points—such as weld cracks. To facilitate trying to find leaks, BHA Visolite, a lightweight fluorescent powder, is injected into the baghouse. The powder follows the path of least resistance, accumulating around the source of leakage. A monochromatic light is then used to pinpoint the exact location of air leakage and indicate its severity.
BHA Neutralite Conditioning Agents are injected into a baghouse to establish initial dust cake on new filter bags or to re-establish dust cake on bags in operation. BHA Neutralite powder protects bags from particulate bleed through, blinding, and problems caused by hydrocarbons and moisture carryover. Parker also offers both BHA Neutralite Powder and BHA Neutralite SR (Spark Retardant) for specialized applications to help prevent bags from spark carryover.
Parker offer tubesheets, thimbles and access doors for baghouses. Tubesheets can be fabricated to close tolerances, which provide an effective bag seal to reduce potential leakage. Thimbles are exposed to harsh baghouse elements and can become corroded, resulting in leaks. Parker manufactures thimbles from 12 to 18 gauge carbon or stainless steel to reduce corrosion in chemically active units. We also offer the Center Pivot Access Door and the Insulated Single and Double Access Doors.
Proper door seals save money by preventing outdoor air from leaking into your air pollution control equipment. If doors do not seal properly, they can cause many problems within your air pollution control equipment, including corrosion of doors and walls, fugitive emissions, production losses, reduction of airflow across filters because of condensation and blinding and maintenance problems. Door seals are available to meet specific needs of doors and applications based on gas chemistry, temperature and door configurations.
Diaphragm and solenoid valves work together for efficient operation of the baghouse cleaning system. Parker offers many valves to best fit your application, including high volume and low pressure models. For extremely corrosive applications, valves can be coated in a variety of finishes. Integral solenoid valves can be mounted directly on the diaphragm valve while remote solenoids are mounted in a separate NEMA enclosure. Goyen® and ASCO® valves are also available. Parker can provide technical support, complete rebuild instructions and an in-house engineering staff to assist your crews with site-specific valve problems.
Simplify bag installation with new clamps, which help increase bag life by decreasing leakage and abrasion. Parker designed each clamp specifically to ensure bag sealing and make filter installation simple and quick. We offer a variety of styles and sizes to match your equipment requirements. Clamps can be used with raw edge, cord, hem, sleeve constructed bags and some pleated filter elements. We recommend replacing clamps each time filter elements are changed.
Parker designed Vacutrans specifically as an industrial/contractor's tool to convert the compressed air supply into a high-powered vacuum and material transferring system. This cleaning system can pick up and convey powders, plastic pellets, grain, sand, abrasives, aggregates, liquids, and numerous other bulk materials in clean up and material transfer functions. It can be used to inject BHA® Neutralite® Conditioning Agent or BHA Visolite® Leak Detection powder, and also convert to a shop vacuum.