CNG Natural Gas Hoses, Fittings, Filters, Fuel Dispensing Systems
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

A Natural for Natural Gas Vehicles and Dispensers

Our comprehensive range of products and multi-technology systems fuel competitive advantage

Helping create a sustainable future

A leader in the design and manufacture of products and systems that convey and utilize compressed natural gas (CNG), Parker is a natural for natural gas. Our proven, multi-technology subsystems and components in fluid management, motion and fluid control, filtration, and temperature control provide CNG solutions that offer faster development, improved service life, reduced risk, and greater value.

Parker offers both high-pressure and low-pressure CNG fuel hoses, providing customers the ability to meet their toughest requirements and to purchase the complete package from Parker. From engineered components for LNG, LPG, and CNG fuel dispensing system solutions, natural gas hoses, CNG fittings, receptacles, filters and fueling nozzles, to high-pressure, solenoid, two-way and gas shutoff valves, find out about all the Parker CNG Fuel Products available. Parker offers both high-pressure and low-pressure CNG components for on-vehicle and CNG fuel dispensing systems.  Products like natural gas hoses, hydraulic fittings for CNG transfer, filters, fueling nozzles, solenoids, two-way valves and gas shutoff valves are all certified to stringent ANSI NGV, CSA, NFPA 52, ECE R110 and ISO specifications. In addition, many of the refueling components are also available in designs for LNG and LPG fueling applications.

Webinars

It's not too late to view our most recent webinars.

natural gas hose and tubing

Natural Gas Vehicle InstituteSaving Time and Money During the Design and Construction of a CNG Station
(Natural Gas Vehicle Institute)


Want to learn about the most current sealing and tubing innovations that optimize fuel conveyance, minimize installation time, and ensure leak-free connections in natural gas applications? Learn learn about key features and specific advantages of Seal-Lok™ (ORFS) fittings and Parflange tube end forming. The webinar will also provide information about Parker's new Seal-Line™ protected tubing — long, continuous length stainless steel tube that comes sealed with a protective cover for direct burial applications or above ground use.

View the Webinar


The Elephant in the Room: Understanding and Preventing Compressor Oil Carryover from CNG Stations

(Natural Gas Vehicle Institute)

Fleets experiencing undiagnosed oil carryover spend literally thousands of dollars replacing damaged or failed components, only to have to replace them again because the root problem is not solved. In this 45-minute webinar, learn what compressor oil carryover is, what causes it, how to identify it and how to minimize its impacts with proper filtration techniques.

View the Webinar


Make Fast, Less Costly & Leak-Free Connections
(Natural Gas Vehicle Institute)

If you're a CNG or LNG station design engineer, packager or construction contractor, don't miss this exclusive technology update from Parker Hannifin on the advantages of O-Ring Face Seal (ORFS) fittings made exclusively for natural gas applications.

In CNG or LNG station construction, tube fitting can be a time consuming and expensive process. This 30-minute technology update will help you understand the latest developments in ORFS fittings and their application for your projects.


View the Webinar

Parker CNG Solutions

Our global footprint assures local availability, no matter where you develop, assemble, or manufacture. From CNG fittings, filters, and couplings to valves, hoses, nozzles, and receptacles, our complete CNG product package is unmatched in the industry. Our customers benefit from numerous value-added advantages.

Parker offers years of extensive experience in design, prototyping, and manufacturing, which helps shorten the design cycle, improving production efficiency and simplifying procurement procedures.
Benefit from Parker's Alternative Fuel experience
Our global footprint assures local availability, no matter where you develop, assemble, or manufacture.
Parker Global Services
Parker fittings, filters, couplings, valves, regulators, hoses, nozzles, and receptacles are compliant and listed with national and international certification standards including CSA, UL, ISO, ECE, NFPA, NGV1, NGV3.1, NGV4.2, NGV4.4 and ANSI.
Meeting International Certification Standards

Alternative Fuels Solutions

From the refueling receptacle to the engine compartment, Parker offers components and multi-technology systems that make a noticeable difference in performance. Our global experience in the design of fuel systems for medium and heavy-duty vehicles is well respected in the industry.
Parker On-Vehicle Fuel Systems
Our complete line of natural gas filtration, valve, conveyance, and dispensing solutions connect you to added efficiency and faster fill times. Have a unique application or the need to push the envelope of innovation? Parker’s team of NG application experts can help to engineer your success.
Parker Solutions for Fueling station
LNG/LPG fuels are less expensive than diesel and gas, and being used more and more on vehicles. LNG/LPG fuels reduce carbon monoxide, carbon dioxide, and hydrocarbon vehicle exhaust emissions. Let our application experts help you with your next fuel filtration, regulation, and conveyance challenge.
Parker fuel filtration, regulation, and conveyance