Learning Center | Parker altair and clearcurrent
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Learning Center

altair® Cartridge and vCell Filters

For mechanical drive and generator applications in the Oil & Gas sector, unexpected outages and routine maintenance cycles are an expensive prospect.
The altair BP NanoPleat cartridge filter is an alternative to the altair PRO cartridge filter. Designed to fit a range of new and retrofit systems in cross-flow, up-flow, and split up-flow configurations and available in various sizes and materials in both cylindrical and conical styles.
The altair LDSY vCell provides best-in-class turbine protection against corrosives and moisture, with its unique combination of hydrophobic properties integrated with high efficiency.
This filter is designed for low pressure loss to enable enhanced power output and availability.
Developed to provide extended availability of key gas turbine assets, the altair LHX vCell's high dust-holding capacity helps prolong filter life and significantly lowers operating costs.
The altair® LHY filter delivers predictable performance while maintaining steady pressure loss.
Our 40 years of expertise in gas turbine intake filter design has influenced the development of this filter specifically designed for onshore oil and gas applications.
The altair® LSX vCell filter is designed for low pressure loss to enable improved power output.
Parker's altair gas turbine inlet air filters provide superior protection from contaminants that are contained in ambient air.

altair® Offshore vCell Filters

The altair ODSV vCell provides best-in-class turbine protection against corrosives and moisture, with its unique combination of hydrophobic properties integrated with high efficiency.
The altair ODSY vCell has a filtration efficiency grade of E12 per EN1822:2009, equal to a minimum 99.5% of MPPS, and an extended filtration surface area that ensures low pressure loss and supports extended filter life.
The altair OHV vCell provides best-in-class turbine protection against corrosives and moisture, with its unique combination of hydrophobic properties integrated with high efficiency.
The altair OHX vCell filter provides best-in-class turbine protection against corrosives and moisture, with its unique combination of salt removal integrated with high efficiency.

altair® Systems

The altair Neptune filtration system represents the most advanced engine inlet protection technology for the marine environment. Incorporating the familiar three-stage vane/coalescer/vane approach in a super compact unit, this system protects marine gas turbines around the world.
Introducing a new standard in gas turbine availability from altair, the specialists in offshore gas turbine air filtration.

clearcurrent® Cartridge Filters

Improving compressor health while meeting industry standards is an advantage that clearcurrent PRO brings to the energy and electric utilities sector. The clearcurrent PRO filter is fleet tested with compressor health improvement that shows increased output and lower heat rate with level dP.
The PRO-HEPA E11 Static Cartridge Filter delivers very high small particulate removal efficiency and is classified as a High Efficiency Particulate Arrestance (HEPA) filter, with >95% removal of all particulate at the Most Penetrating Particle Size (MPPS).
The clearcurrent SP NanoPleat cartridge filter maintains gas turbine inlet air quality and extends filter operating life in the most challenging environments, including desert locations.

clearcurrent® Panel and vCell Filters

The Parker Hannifin clearcurrent HD pleated panel filter is designed for coastal and land-based environments.
The PRO-HEPA DSY+ vCell filter delivers very high small particulate removal efficiency and is classified as a High Efficiency Particulate Arrestance (HEPA) filter, with >99.5% removal of all particulate at the Most Penetrating Particle Size (MPPS).
The PRO-HEPA SV+ vCell filter delivers very high small particulate removal efficiency and is classified as a High Efficiency Particulate Arrestance (HEPA) filter, with >85% removal of all particulate at the Most Penetrating Particle Size (MPPS).
The clearcurrent PRO filter delivers predictable performance while maintaining steady pressure loss.