Machine Down? Last Minute Design Change? Need Pneumatic Actuators in a Rush?
Unplanned downtime can have a devastating impact on a facilities overall productivity and profitability. Parker Pneumatic Division's lead time program is here to make sure your operations stay up and running and avoid unplanned downtime costs. This lead time program offers in-stock and same day configured options to meet your immediate actuator needs. See below for more details.
Follow these simple steps to have your actuator shipped same day:
1. Use product configurators to generate part number & CAD
2. Call 330-335-6723 before 12:00 PM Eastern to manually place your order
(electronic orders will not qualify)
3. We will build and ship same day ($300/piece, fee applies)
Visit the product series landing pages to configure your product today!
• 4MA NFPA Tie Rod Actuators • P1F ISO Tie Rod Actuators
• P1D ISO Tie Rod Actuators • LP Compact Actuators
Actuators are now in-stock and available for same day shipments. Mix and match with in-stock accessories. Orders received by 3:00pm EST (4MA & P1F) and 1:00 pm EST (SR) will ship same day.
Our current in-stock series include: 4MA NFPA, P1F ISO 15552 and SR Round Body Cylinders.
For more information on each series and to see a complete list of in-stock part numbers, SEE DETAILS BELOW!!
4MA durable all purpose cylinders are made with anodized aluminum body and end caps. There are 5 bore sizes, 7 NFPA mounting styles and 2 piston rod accessories available in-stock for same day shipment.
P1F-S Series ISO 15552 pneumatic actuators are suitable for low, normal, and high temperatures. With bore sizes 32MM to 80mm and strokes sizes 25mm to 400mm available, in-stock and ready to ship, P1F-S series actuators make a great fit for a wide range of applications.
The SR Series is a crimped, round body cylinder with a stainless steel tube and aluminum end caps. Available in bore sizes from 5/16” to 3”, this series offers a wide variety of mounting options to fit a wide variety of applications.
Ready to place your in-stock order? Contact a local Parker Pneumatic Distributor near you!
With our reduced lead times, Parker customers can get the actuators they need, quickly and cost-effectively. We have reduced lead times on 4MA, P1D, and LP linear actuators.
Reduced Lead Times from 5 days to 3 days: Reduced Lead Times from 8 days to 5 days:
1.50 to 5.00 inch, 32 to 125mm bore sizes 6 and 8 in, 160 and 200 mm bore sizes
Up to 24" stroke lengths, with common modifications Over 24" stroke lengths, with common modifications including rod locks
Redesigned production lines in our plants facilitate continuous flow, minimizing lead time and maximizing quality.
The speed and flexibility of Parker's new machines allows us to machine piston rods from scratch, in synch with the single-piece flow of the production line.