To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Compressed Air

In the past, compressed air users have been burdened by the limitations of traditional compressed air pipe systems. Difficult installation and modification, poor air quality, and high-pressure losses are all common problems. Transair solves these problems with its innovative design making installation fast, simple, and economical.

Transair offers significant savings on installation, maintenance and operating costs when compared to traditional compressed air piping systems. It is lightweight, strong, and resistant to corrosion, which ensures extended longevity of equipment and can help to avoid frequent changes of filter elements. Its removable and interchangeable components allow users to easily reconfigure production layouts or implement process changes within minutes.

The versatility of Transair’s quick connections also eliminates the need to thread, solder or glue pipe. Its “full bore” components and low friction coefficient of aluminum ensure optimal and constant flow throughout your compressed air system, and its unique sealing technology guarantees Transair to be leak-free.

Transair is an environmentally sustainable and responsible product that reduces the carbon footprint by 80% over steel piping installations. The materials used to produce Transair pipe and fittings are 100% recyclable and guaranteed silicone-free. Transair is also ideal for aggressive environments, with a specifically powder-coated outer surface that enhances mechanical, physical, and chemical properties.

By installing Transair, industrial facilities can increase efficiency, reduce pressure drops, and eliminate leaks while improving operational efficiencies and minimizing installation and maintenance costs. Transair can be integrated into existing copper and steel compressed air pipe systems without compromising performance, making it perfect for upgrades or expansion projects.

View all Transair compressed air systems on Parker.com

Headquarters Address
North America/South America Headquarters
7205 E. Hampton Ave.
Mesa, AZ 85209

Tel: 480-830-7764
Fax: 480-325-3571
Email Us