aspire microfiltration and venting
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

aspire microfiltration and venting

The combination of consistent airflow, excellent retention and chemical resistance make up the foundation of aspire ePTFE membranes and laminates.

Industry Solutions

Protective vents made from aspire PTFE membrane laminates help to ensure the long-term performance of automotive equipment. aspire proprietary oleophobic chemistry provides a high level of ingress protection with airflows that exceed automotive requirements.
Medical device manufacturers rely on aspire membranes to filter, vent and protect a wide range of sensitive equipment and devices. Consistent airflow, excellent retention and chemical resistant properties are the cornerstone of aspire products.
Using expanded polytetrafluoroethylene (PTFE) membrane technology to manage pressure changes, aspire breathable packaging vents prevent bloating, leakage and maintain the integrity of containers and their contents.
Designed for high purity applications and rigorously tested to deliver consistent quality, aspire ePTFE membranes are available as rolled goods or die cuts to support a variety of lab and production applications.

Microfiltration and Venting Solutions

Designed for high purity applications, the combination of consistent airflow, excellent retention and chemical resistant properties is the foundation of aspire ePTFE membranes.
To improve physical strength, handling and welding, aspire membranes can be paired with a variety of backers - including woven and non-woven fabric, felt, mesh and more - and offered as laminates.
aspire ePTFE membrane discs and sheets are available in an array of standard sizes or can be easily customized to support a variety of filtration and venting applications.

About Us

With decades of engineering and manufacturing experience, our innovative team works closely with customers to solve their most critical filtration and venting challenges. Our aspire® product portfolio includes a broad range of specialized microfiltration and venting solutions that are available in a variety of formats, including membranes, laminates and custom die cuts.

Contact Us

With more than two decades of engineering and manufacturing experience, our innovative team works closely with customers to solve their most critical filtration and venting challenges.

Phone: 

US: +1 816 272 8888
Europe: +49 (0) 228 284808

Email:
aspire@parker.com