GlobalCore Hydraulic Hose Products, Fittings and Crimpers
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Meeting the Demands of Complex Hydraulic Systems

Designed and engineered to ensure durability in continuously evolving higher pressure hydraulic systems, including rigorous mining applications, 187 Hose is unmatched in today’s marketplace.

The GlobalCore Product Series

GlobalCore 77 and 43 Series FittingsGlobalCore expands the range of ISO 18752 hoses with options for the most critical sizes and pressure ranges: 7 MPa (1,000 psi) to 42 MPa (6,000 psi) in sizes -4 through -48. Just six GlobalCore hoses, three cover options, and two fittings series meet the needs of most hydraulic system applications.

Delivering constant working pressures of 1,000 psi up to 6,000 psi in all sizes, GlobalCore is the first comprehensive family of hydraulic hoses covering the common pressure classes under one worldwide hydraulic hose standard.

GlobalCore hoses feature a smaller outside diameter, weigh less, and are more flexible, simplifying installation. What’s more, GlobalCore hoses have a smaller bend radius that lets designers place key components — such as pumps and valves — closer together, so systems can be more compact.

With more than 3,000 configurations to choose from, Parker’s 43 Series and 77 Series fittings cover the widest range of applications while simplifying the selection process with GlobalCore hoses.

187 Hose

Parker's GlobalCore 187 Hose provides 1,000 psi (7 MPa) constant working pressure in sizes -8 through -48. Designed and engineered for reliable, lasting performance in high-pressure hydraulic applications, 187 Hose is unmatched in today’s market place.

GlobalCore 187 Hose

•  1⁄2 ISO 18752 minimum bend radius (up to -32)
•  Low force-to-flex for ease of installation
•  Exceeds ISO 18752 performance specification (AC and AS)
•  TC cover provides 80 times and ST cover 450 times abrasion resistance
    when compared to standard covers

View details for GlobalCore 187 Hose

387 Hose

Parker's GlobalCore 387 Hose provides 3,000 psi (21 MPa) constant working pressure in sizes -4 through -32. With a lightweight, flexible design, 387 Hose improves routing capabilities and maximizes efficiency across sizes and markets.

 
GlobalCore 387 Hose

•  1⁄2 ISO 18752 minimum bend radius
•  Low force-to-flex for ease of installation
•  Exceeds ISO 18752 performance specification (AC, BC, and CC)
•  TC cover provides 80 times and ST cover 450 times abrasion resistance
    when compared to standard covers

View details for GlobalCore 387 Hose

487 Hose

Parker's GlobalCore 487 Hose provides 4,000 psi (28 MPa) constant working pressure in sizes -4 through -32. Constructed for high performance, 487 Hose is designed for easy installation and handling in even the toughest applications. Highly flexible across all sizes, 487 Hose excels in multiple applications around the world.

GlobalCore 487 Hose

•  1⁄2 ISO 18752 minimum bend radius
•  Low force-to-flex for ease of installation
•  Exceeds ISO 18752 performance specification (AC, BC, and CC)
•  TC cover provides 80 times and ST cover 450 times abrasion resistance
    when compared to standard covers

View details for GlobalCore 487 Hose

722 Hose

Parker's GlobalCore 722 Hose provides 4,000 psi (28 MPa) constant working pressure in sizes -6 through -16. Designed for high-pressure, high-impulse applications, 722 Hose delivers maximum performance and efficiency. The 4-spiral construction of 722 Hose ensures ease of installation while reducing the amount of hose needed for your application.

GlobalCore 722 Hose

•  1⁄2 ISO 18752 minimum bend radius
•  Exceeds ISO 18752 performance specification (BC and CC)
•  4-spiral construction for longer life in high-impulse, heavy-duty
    cycle applications
•  TC cover provides 80 times and ST cover 450 times abrasion resistance
    when compared to standard covers

View details for GlobalCore 722 Hose

787 Hose

Parker's GlobalCore 787 Hose provides 5,000 psi (35 MPa) constant working pressure in sizes -4 through -32. With a Compact Spiral design that offers greater advantages in routing and installation, 787 Hose delivers superior performance in a lightweight, force-to-flex product.

GlobalCore 787 Hose

•  Meets ISO 18752 performance specification
•  Nearly 30% smaller O.D. by area than SAE spiral
•  Twice the impulse/life — tested up to 2,000,000 cycles
•  Flex impulse tested providing a hose superior in both performance
   and service life
•  Weighs less than SAE spiral hose
•  TC cover provides 80 times and ST cover 450 times abrasion resistance
    when compared to standard covers

View details for GlobalCore 787 Hose

797 Hose

Parker's GlobalCore 797 Hose provides 6,000 psi (42 MPa) constant working pressure in sizes -4 through -32. Tested up to 2,000,000 cycles, 797 Hose provides superior performance and service life with an easy-to-install compact spiral construction for high-pressure, high-impulse applications.

GlobalCore 797 Hose

•  Nearly 30% smaller O.D. by area than SAE spiral
•  Meets ISO 18752 performance specification
•  Twice the impulse/life — tested up to 2,000,000 cycles
•  Flex impulse tested providing a hose superior in both performance
   and service life
•  Weighs less than SAE spiral hose
•  TC cover provides 80 times and ST cover 450 times abrasion resistance
    when compared to standard covers

View details for GlobalCore 797 Hose

Where to Buy GlobalCore

GlobalCore hoses are manufactured in the major regions of the world — North America, Europe, and Asia — supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today. Parker’s worldwide reach makes GlobalCore easier to specify and source through our unrivaled industrial distribution network of 13,000 locations globally.

Contact Us

Parker offers the most comprehensive line of hoses, fittings, equipment, and accessories for industrial and hydraulic markets, locally available from a worldwide network of authorized distributors. Tell us about your application, request technical or engineering support, or send us your question about GlobalCore Hose. We are happy to help.