To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Sentinel oil dryer

Parker has extended experience with vacuum cleaning. The technology has last for decades. The Sentinel™ is designed to ‘stand guard’ over your hydraulic systems 24/7 – increasing productivity by eliminating moisture in the oil.

Specifications

  • Operating specifications:
    Principle of operation: Vacuum dehydrator
    Recalibration and servicing: Recommended every 12 months
    Working pressure: 0–4 bar (0 -60 psi)
    Working viscosity: 1-400 cSt
    Flow range: 12 l/min / 5 GPM
    Fluid connection inlet / outlet: 22L metric
    Fluid working condition: +70 °C at – 0.8 bar
    Ambient storage temperature for unit: –40 °C to +80 °C; –40 °F to +176 °F
    Operating temperature for unit: –30 °C to +80 °C; –22 °F to +176 °F
    Operating humidity range: 5 % RH to 100 % RH
    Fluid operating temperature (Oil): +5 °C to +80 °C; +41 °F to +176 °F
    Moisture sensor linear scale within the range: 5 % RH to 100 % RH
    Computer compatibility connection unit: PC via USB port

    Requirements:
    Seals: Fluorocarbon
    Vacuum pump type: dry sealed vacuum pump
    Particle filter type: 5 micron ‘iprotect’ element
    Heater type: 6 kW low-density heater
    Power requirement: 400 VAC, 3P, 50 Hz
    Noise level at standard operation: 60 dBA
    Certification: IP54 rating (unit open)
    CE Marked: EC Declaration of Conformity Machinery Directive
    Weight: 190 kg
    Particle Detector Contact Parker: IPDR optional
    Control: IQAN MD3 Memory size 80,000 logs
    Fluid Property Sensor Contact Parker: FPS - optional

Brochure

Brochure