To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Continuous Remote Monitoring

For more long-term condition monitoring applications, continuous remote monitoring allows you to track measurements to gauge the health of your machines and processes. Whether you’re at your desk or out visiting a customer, you can monitor and collect data from multiple assets and get alerts of deviations. This is ideal for large-scale operations with production and assembly lines.

Parker’s SCOUT Cloud and Edge Software and SensoNODE Gold Sensors deliver a complete, standalone solution that isn’t dependent on a facility network or IT department. All you need is an internet signal and browser to monitor your machine conditions from anywhere.

With quick and simple data gathering from multiple facilities, users can:

  • Review data anywhere, anytime and make better decisions
  • Improve safety
  • Get measurements without interrupting production
  • Monitor more assets and processes with fewer staff
  • Optimize machine performance and service life
  • Maintain production quality

SCOUT Cloud is Parker’s cloud-based continuous condition monitoring interface that provides alerts, status, and analytics for increased awareness of your processes and assets anywhere, anytime.

Why SCOUT Cloud?

  • Access to data anytime, anywhere
  • Easy to use web-based interface
  • No software download – no updates
  • Receive alert notifications - email, text message, or in-system
  • Visualize data in a way that makes most sense
  • Customize alerts, trend charts, and dashboards
  • View measurement anomalies easily
  • Support continuous improvement efforts with trend data
  • Multiple user access levels
  • Remotely monitor multiple sites and sensors
  • Export and share data

SCOUT Edge is Parker’s gateway software which enables sensor network connectivity to local enterprise application.

Why Edge?

  • Control collection of sensor data
  • Access to data anytime, anywhere
  • Easy to use web-based interface
  • Receive alert notifications - email, text message, or in-system
  • Visualize data in a way that makes most sense
  • View measurement anomalies easily
  • Support continuous improvement efforts with trend data
  • Multiple user access levels
  • Remotely monitor multiple sites and sensors
  • Export and share data

SensoNODE Gold is Parker’s series of networked, wireless sensors that are developed for continuous condition monitoring via the cloud or local applications. That means as long as you have an internet signal, you can get up-to-date measurements.

Why Gold?

  • Wireless sensors that are small in size
  • Simple installation: place and go
  • Provides accurate measurements
  • Place sensors at point of need
  • Long battery life
  • Long range radio
  • Durable construction for harsh environments – IP65 rated
  • imageTitleTag

    SCOUT Cloud

    SCOUT™ Cloud is used for continuous remote monitoring for long-term condition monitoring applications. The web-based interface allows users to remotely retrieve data.

  • imageTitleTag

    Pressure Sensor

    SensoNODE Gold pressure sensors are designed for accurate monitoring with the most commonly used pressures in industry.

  • imageTitleTag

    Temperature Sensor

    Available as a standard sensor or a unique clamp design, SensoNODE Gold temperature sensors are designed for accurate tracking of in-line or ambient temperatures.

  • imageTitleTag

    Humidity Sensor

    SensoNODE Gold humidity sensors measure 0% to 100% relative humidity and are ideal for both ambient and inert compressed gas monitoring applications.

  • imageTitleTag
  • imageTitleTag

    Flexible Displacement Sensor

    SensoNODE Flexible Displacement Sensors are soft, thin, conformable devices that can take accurate measurements and readings while being strained over 100% for millions of cycles.

  • imageTitleTag

    4-20mA Transmitter

    The 4-20mA Transmitter turns any wired sensor into a wireless device, making it easier to monitor any asset.

  • imageTitleTag

    Wired Power Supply

    The Wired Power Supply gives customers the ability to power wireless sensors from standard wall power.

  • imageTitleTag

    Accessories

    Various accessories are also offered for our full lines of SensoNODE Blue and Gold sensors.